Quick Search

Kubota R070

Kubota R070

Year
2022
Working hours
552 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Kavelstorf
+49 3375903412
Show phone number
Basic information
BrandKubota R070
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberNZB10800
Unit NumberNZB10800
Catalog Number10118975
Year2022
Hours552 h
CountryGermany
LocationKavelstorf, Germany
Pricing
Price Excluding Tax49,229 USD
Tax (19%)9,354 USD
Price Including Tax58,583 USD
Details
Additional informationBUCKET CONDITION: 90 %
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering