Quick Search

Kramer 5035

Kramer 5035

Year
2016
Working hours
3,065 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
Basic information
BrandKramer 5035
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial Number348014608
Unit Number348014608
Catalog Number10118971
Year2016
Hours3,065 h
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax27,304 USD
Tax (19%)5,188 USD
Price Including Tax32,492 USD
Details
Additional informationTIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 75 %
TIRES CONDITION REAR RIGHT: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering