Quick Search

CAT 988K

CAT 988K

Year
2020
Working hours
6,815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINANZAUTO S.A.
9910
+34 918 74 01 23
Show phone number
Basic information
BrandCAT 988K
CYCLICA
CategoryWheel Loaders
Serial NumberT8E00191
Unit Number000000000010469725
Catalog Number10104110
Year2020
Hours6,815 h
CountrySpain
Location9910, Spain
Pricing
Price Excluding Tax592,928 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationEROPS;LIGHTING SYSTEM;STEER STIC;AIR CONDITIONER;RIDE CONTROL;AUTO LUBE;SIFFERENTIAL, STANDARD;AUTO SHIFT;PRODUCT LINK;CE PLATE;UC/TYRES 70%;;

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering