Quick Search

CAT 982M

CAT 982M

Year
2018
Working hours
10,293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandCAT 982M
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberMK610188
Unit NumberMK610188
Catalog Number10091696
Year2018
Hours10,293 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax170,936 USD
Tax (19%)32,478 USD
Price Including Tax203,414 USD
Details
Additional informationBUCKET CONDITION: 80 %
ENGINEPOWER: 397 HP
Online Owner's Manual
OPERATING WEIGHT: 35.6 T
TIRES CONDITION FRONT LEFT: 10 %
TIRES CONDITION FRONT RIGHT: 10 %
TIRES CONDITION REAR LEFT: 10 %
TIRES CONDITION REAR RIGHT: 10 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering