Quick Search

CAT 972M

CAT 972M

Year
2016
Working hours
7,388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Hope Mills, NC
+1 877 228 3519
Show phone number
Basic information
BrandCAT 972M
Caterpillar Financial
CategoryWheel Loaders
Serial NumberA8P01010
Unit NumberOKL6449723
Catalog Number10102036
Year2016
Hours7,388 h
CountryUnited States
LocationHope Mills, United States
Pricing
Price Excluding Tax230,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
AUTO LUBEAUTO LUBE
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
STEER, S.T.I.C.STEER, S.T.I.C.
FORKSFORKS
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom of right side hood cracked
  • Good
  • Good
  • FairRight side bent some.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • GoodHas a fire suppression system.
  • Good
  • Good
  • GoodHammer zip tided to handle.
gauges, operator station, console
800
  • Less than half a tank
  • 1/4 of a tank.
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwet
axle assemblies
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
bucket
400
  • 18 yard 174 inch bucket
  • B1E07763 GP 5.5 yards
  • Good
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 775/65R29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTriangle5495NoNoNo
Left RearTriangle5495NoNoNo
Right FrontTriangle5495NoNoNo
Right RearBridgestone55100NoYesYes
general condition
200
  • Yes
  • No
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering