Quick Search

CAT 966M

CAT 966M

Year
2021
Working hours
2,494 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandCAT 966M
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberMD700641
Unit NumberMD700641
Catalog Number10121371
Year2021
Hours2,494 h
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax253,342 USD
Tax (19%)48,135 USD
Price Including Tax301,477 USD
Details
Additional informationBUCKET CONDITION: 80 %
ENGINEPOWER: 280 HP
Online Owner's Manual
OPERATING WEIGHT: 24.1 T
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION REAR RIGHT: 100 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering