Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 910 K
Dealer Certified
2019
7721 Hours
TRACTORS SINGAPORE LIMITED
Brand
CAT 910 K
Category
Wheel Loaders
Serial Number
LCC00190
Unit Number
LCC00190
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 910 K
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 910 K
Dealer Certified
Year
2019
Working hours
7,721 h
Print
Add to favorites
‹
›
×
Videos of CAT 910 K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
TRACTORS SINGAPORE LIMITED
+65 66638853
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 910 K
TRACTORS SINGAPORE LIMITED - JURONG
Category
Wheel Loaders
Serial Number
LCC00190
Unit Number
LCC00190
Catalog Number
10110293
Year
2019
Hours
7,721 h
Country
Singapore
Location
Singapore
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Details
Accessories
Bucket
Bucket
Tier 2 Compliant
Tier 2 Compliant
Product Link
Product Link
Lighting
Lighting
Mirrors
Mirrors
Beacon
Beacon
ROPS - Open
ROPS - Open
Steering Type - Wheel
Steering Type - Wheel
Additional information
Customer Value Agreement (CVA)
Protection 3 months dealer warranty on Power train and hydraulics.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
8
2
cleaning required
No
s.o.s. taken
No
notes - general appearance
Machine cleaned and general appearance is good.
bumper
Good
cab or canopy
Fair
counterweight
Fair
crankcase guard / battery box
Good
decals
Fair
differential supports
Good
eng. enclose hood / stack
Good
fenders
Poor
Fender and bracket cracked.
fiberglass
Fair
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Fair
paint
Fair
plastic
Fair
radiator grill & shroud
Good
rear frame
Good
sheet metal
Fair
steps / ladder
Poor
Ladder dented.
safety items
4
0
1
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
back up alarm
Good
horn
Poor
Not working.
rops
Good
seat belt / date
Good
secondary exit
Good
gauges, operator station, console
10
0
1
diesel exhaust fluid (def) level - gauges, operator station, console
Not applicable.
fuel level - operator station
Normal range.
current o&mm
No
current parts manual
No
current safety manual
No
armrests
Good
dash console
Good
floor boards / mats
Good
gauges
Good
hour meter - operator station
Good
hydraulic controls
Good
interior plastic / fabric
Good
monitor panel / display
Good
seat cushions / suspension / type
Poor
Seat torn.
switches
Good
transmission controls
Good
engine
7
3
1
apparent other engine damage
No
blow by
No
epa decal legible
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
No
pre lube system
No
water in oil
No
arrangement number - engine
4677946
engine s/n
C4213219
hours on engine
7,721 Hours.
oil pressure (h/l/n)
Normal.
smoke color (b/d/l/w)
Normal.
belts / pulleys - engine
Fair
To replace at next service.
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Poor
Cracked to repair.
fuel injection system
Good
governor
Good
intake / air filters
Fair
To replace at next service.
oil filter condition / service hours
Fair
To replace at next service. Last replaced in June 2023.
operating condition - engine
Good
other
Good
turbocharger / blower
Good
cooling system
7
1
1
compression in radiator
No
coolant leaks
No
folded core radiator
No
modular radiator
No
oil in anti-freeze
No
sand blast grid
No
standard radiator
Yes
anti-freeze level / color / condition
Good
Pink.
belts / pulleys - cooling system
Poor
To replace belt.
coolers
Good
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Fair
electrical, starting and charging system
5
1
1
block heater
No
ether aid
No
signal lights
Yes
alternator
Good
batteries / cables
Fair
To replace batteries.
beacon / strobe
Poor
Not working.
product link / condition
Good
starter / type
Good
wiring
Good
work lights
Good
torque converter
4
0
0
magnetic screens inspected
No
controls - torque converter
Good
leaks - torque converter
Good
torque converter - torque converter
Good
universal joints - torque converter
Good
transmission
11
1
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
lines / fittings - transmission
Fair
operating condition - transmission
Good
pump - transmission
Good
seals
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
universal joints - transmission
Good
steering
7
0
1
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Poor
LHS Cylinder leaks.
steering linkage
Good
steering valves / pumps
Good
valves
Good
brake
12
1
0
holds in park
Yes
leaks - brake
No
holding what gear?
1st Gear.
accumulator
Good
accumulators
Good
brake drums / rotors
Good
brake linkage
Good
control valve
Good
hydraulic pumps
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
parking brake - brake
Fair
pedal
Good
pump - brake
Good
type (wet, dry)
Good
axle assemblies
3
0
0
front differential s/n
A-ITA-805095
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
9
2
0
leaks - hydraulics
No
accumulator charge - ride control
Good
bucket & hoist kickout
Good
bucket cylinder
Good
control linkage
Good
hose lines
Fair
hoses & tubes - hydraulics
Fair
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
attachments / work tools
angle broom
No
asphalt cutter
No
blade
No
forks
No
grapple
No
hydraulic sweeper
No
lift boom
No
material handling arm
No
vibratory compactor plate
No
bucket
2
6
1
bucket arrangement
472-6546
bucket s/n - bucket 1
CH-01-66331-19
bucket size
1.8 cu m.
high lift
No
standard lift
Yes
bucket bottom
Fair
bucket floor
Good
bucket linkage - bucket
Fair
bucket linkage - bucket 1
Fair
bucket p & b
Fair
bucket sides
Fair
cutting edges
Poor
Worn. To replace.
loader frame
Good
loader pins & bushings
Fair
final drives
7
0
0
leaks - final drives
No
differentials
Good
front axle
Good
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims - final drives
Good
tires
Spare
No
Average Life Remaining - TIRES
30%
Tire Size - TIRES
17.5R25.
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Triangle
30
No
No
No
Left Rear
Triangle
30
No
No
No
Right Front
Triangle
30
No
No
No
Right Rear
Triangle
30
No
No
No
comments, misc. repairs, general remarks
comment 1
Machine generally in good condition.
comment 2
Needs servicing and repairs to items marked poor.
general condition
3
0
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
Yes
notes - general condition
Machine in good condition generally.
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.