Quick Search

CAT 910 K

CAT 910 K

CAT Certified
Year
2019
Working hours
6,494 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTORS SINGAPORE LIMITED
Singapore
+65 66638853
Show phone number
Basic information
BrandCAT 910 K
TRACTORS SINGAPORE LIMITED - JURONG
CategoryWheel Loaders
Serial NumberLCC00188
Unit NumberLCC00188
Catalog Number10110287
Year2019
Hours6,494 h
CountrySingapore
LocationSINGAPORE, Singapore
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
BucketBucket
Lift - StandardLift - Standard
Tier 2 CompliantTier 2 Compliant
Product LinkProduct Link
LightingLighting
MirrorsMirrors
BeaconBeacon
ROPS - OpenROPS - Open
Steering Type - WheelSteering Type - Wheel
Additional informationCustomer Value Agreement (CVA)
Protection USED EPP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
892
  • No
  • No
  • Machine looks in good condition overall.
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • PoorFender bracket cracked.
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • PoorDented.
safety items
301
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • PoorNot working.
  • Good
  • Good
gauges, operator station, console
1110
  • Not applicable.
  • Normal Range
  • Generally in good condition.
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
engine
911
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • 4677946
  • CAZ13148
  • 6494
  • Normal.
  • Normal.
  • FairTo replace.
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorTo replace.
  • Good
  • Good
  • Good
  • Good
cooling system
720
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 6494 hours.
  • GoodPink.
  • Good
  • Good
  • Good
  • FairSlight noise on start.
  • Good
  • Good
  • FairNeeds cleaning.
  • Good
electrical, starting and charging system
502
  • No
  • No
  • No
  • Yes
  • To replace batteries and beacon light.
  • Good
  • PoorTo replace batteries.
  • PoorNot working. To replace.
  • Good
  • Good
  • Good
  • Good
torque converter
310
  • No
  • Good
  • Fair
  • Good
  • Good
transmission
1110
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
steering
710
  • Good
  • Good
  • Good
  • Good
  • FairLHS Rod pin or bushing worn.
  • Good
  • Good
  • Good
brake
1210
  • Yes
  • No
  • 1st gear.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
axle assemblies
300
  • A-ITA-805IQ3
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
820
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlight weeping of oil.
  • Good
  • Good
  • FairOil level sight glass blur.
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
261
  • 4726546
  • CH-06-05184-18
  • 1.8 cu m.
  • No
  • Yes
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorTo replace.
  • Good
  • Fair
final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 30 %
  • 17.5R25.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTriangle30NoNoNo
Left RearTriangle30NoNoNo
Right FrontTriangle30NoNoNo
Right RearTriangle30NoNoNo
comments, misc. repairs, general remarks
  • Machine needs full service. Batteries and beacon light to be replaced.
  • Overall condition good. Machine qualifies for CCUE.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering