Quick Search

CAT 908-14

CAT 908-14

Year
2022
Working hours
144 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osterrönfeld
+49 4331847732
Show phone number
Basic information
BrandCAT 908-14
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberHZ800559
Unit NumberHZ800559
Catalog Number10121162
Year2022
Hours144 h
CountryGermany
LocationOsterrönfeld, Germany
Pricing
Price Excluding Tax75,356 USD
Tax (19%)14,318 USD
Price Including Tax89,673 USD
Details
Additional informationBUCKET CONDITION: 90 %
Online Owner's Manual
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering