Quick Search

Bobcat AL350

Bobcat AL350

Year
2009
Working hours
5,937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandBobcat AL350
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberADBJ11081
Unit NumberADBJ11081
Catalog Number10116008
Year2009
Hours5,937 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax22,168 USD
Tax (19%)4,212 USD
Price Including Tax26,380 USD
Details
Additional informationBUCKET CONDITION: 50 %
ENGINEPOWER: 61 HP
OPERATING WEIGHT: 3.5 T
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering