Currently 18064 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,523 Search results for "Current filter"
Displaying: 1369 - 1392 Sort by: 
CAT 938K, 141,2242021
Aparecida De Goiânia
7,697 hlightingproduct linklighting systemair conditionererops

See Details
CAT 950M, 276,4982019
Toronto, ON
5,248 h Conditionsair conditionercoupler - quickepa labelproduct linklighting

See Details
CAT 938K, 119,9432020
Serra
13,625 hlightingproduct linklighting systemair conditionererops

See Details
CAT 950H, 87,056201415,000 h

See Details
CAT 938K, 131,5512020
Serra Es
9,662 hlightingproduct linkbeaconall wheel drive

See Details
CAT 966 L, 235,0002017
Manzanillo
12,820 h Specifications

See Details
SEM MACHINERY SEM636D, 75,0002022
Puebla
1,977 h Conditions

See Details
CAT IT14G20026,501 h

See Details
CAT 966K, 126,8382015
Newcastle, NSW
10,425 h Specifications Conditionsam fm radiolightinglighting systemair conditionererops

See Details
CAT 982M, 240,6662018
Dubbo, NSW
16,175 h Specifications Conditionsam fm radiolightingproduct linklighting systemair conditioner

See Details
CAT 950GC, 88,0002018
Greater Noida
8,931 h Specifications Conditions

See Details
CAT 988H, 328,8772009
Serra
16,623 hlightingproduct linklighting systemultra low sulfur diesel fuelair conditioner

See Details
CAT 950GC, 75,0002015
Asansol
9,514 h Specifications Conditions

See Details
CAT SEM656D, 85,00020204,363 h

See Details
CAT 2021D2018
Rambili
4,183 hbucket

See Details
CAT 938K, 135,4202020
Serra
8,425 hlightingproduct linklighting systemultra low sulfur diesel fuelair conditioner

See Details
CAT SEM656D, 67,0002020
Greater Noida
4,442 h

See Details
CAT 2021Z, 30,00020166,386 h

See Details
CAT 972L, 150,8972019
Serra
10,227 hair conditionerepa labelengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 966H, 189,0002013
Lazaro Cardenas
11,305 h Specifications Conditions Protectionlightingproduct linklighting systemair conditionererops

See Details
Bobcat S1502006
Córdoba
10,892 h

See Details
CAT 966L, 245,0002017
Guadalajara
14,125 h Specifications Conditions Protectionlightingproduct linklighting systemauxiliary hydraulicsair conditioner

See Details
CAT 980H, 71,5492008
Newcastle, NSW
20,380 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
Volvo L330 E, 38,9672004
Göteborg
16,500 h

See Details
Show more results

Wheel Loaders