Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 950M
2019
5268 Hours
TOROMONT CAT
Brand
CAT 950M
Category
Wheel Loaders
Serial Number
J1S02096
Unit Number
MC051190
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 950M
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 950M
Year
2019
Working hours
5,268 h
Print
Add to favorites
‹
›
×
Videos of CAT 950M
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
275,654
TOROMONT CAT
Toronto, ON
+1 800 268 1965
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
CAT 950M
Toromont Cat – Concord
Category
Wheel Loaders
Serial Number
J1S02096
Unit Number
MC051190
Catalog Number
10110896
Year
2019
Hours
5,268 h
Country
Canada
Location
TORONTO, Canada
Pricing
Price Excluding Tax
275,654
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
EPA Label
EPA Label
Product Link
Product Link
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
CE Plate
CE Plate
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Bucket
Bucket
Counterweight
Counterweight
Differential Lock
Differential Lock
Lift - Standard
Lift - Standard
Ride Control
Ride Control
Steering Type - Wheel
Steering Type - Wheel
Radio - Bluetooth
Radio - Bluetooth
Auxiliary Hydraulics - 3rd Valve
Auxiliary Hydraulics - 3rd Valve
Auto Shift
Auto Shift
Additional information
Customer Consignment
TIER 4 - FINAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
1
0
cab or canopy
Good
counterweight
Good
decals
Good
eng. enclose hood / stack
Good
fenders
Fair
Small crack in front left
front frame
Good
grab irons
Good
guards / screens
Good
paint
Good
plastic
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
5
0
0
back up alarm functioning
Yes
brakes functioning
Yes
safety decals in place
Yes
safety decals legible
Yes
fire extinguisher
Good
glass / mirrors
Good
parking brake - safety items
Good
rops
Good
seat belt - safety items
Good
gauges, operator station, console
14
0
0
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches & hinges
Good
Door switch at ground level not working
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
meter
Good
product link
Good
seat cushion / arm rest
Good
switches
Good
windows
Good
windshield wipers
Good
engine
3
0
0
fluid levels ok?
Yes
knocking
No
belts / pulleys - engine
Good
exhaust / muffler
Good
operating condition - engine
Good
cooling system
4
0
0
belts / pulleys - cooling system
Good
fan
Good
fan drive
Good
water pump
Good
electrical, starting and charging system
4
0
0
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
transmission
6
0
0
drive shaft
Good
operating condition - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
3
0
0
articulate p & b
Good
steering linkage
Good
steering wheel tilt / extend
Good
brake
2
0
0
holds in park
Yes
parking brake - brake
Good
pedal
Good
hydraulics
6
0
0
bucket & hoist kickout
Good
bucket cylinder
Good
control linkage
Good
lift cylinders
Good
overall operating condition
Good
tilt cylinder
Good
bucket
7
1
0
standard lift
Yes
bucket capacity
5 yard
bucket bottom
Good
bucket floor
Good
bucket p & b
Good
bucket sides
Good
cutting edges
Fair
Flip end bits
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
tires
Tire Size - TIRES
23.5 R 25 Michelin XHA
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
75
Left Rear
75
Right Front
75
Right Rear
75
general condition
2
0
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA