Quick Search

Wacker EW100

Wacker EW100

Year
2017
Working hours
3,073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hamm-rhynern
Basic information
BrandWacker EW100
Zeppelin Baumaschinen GmbH
Categorywheel excavator
Serial NumberWNCE0606CPAL01018
Unit NumberPAL01018
Catalog Number10087045
Year2017
Hours3,073 h
CountryGermany
LocationHamm-Rhynern, Germany
Pricing
Price Excluding Tax63,071 USD
Tax (19%)11,983 USD
Price Including Tax75,054 USD
Details
Additional informationENGINEPOWER: 75 HP
OPERATING WEIGHT: 9.8 T
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering