Quick Search

Komatsu PW158-11E0

Komatsu PW158-11E0

Year
2022
Working hours
195 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Straubing
+49 9421925911
Show phone number
Basic information
BrandKomatsu PW158-11E0
Zeppelin Baumaschinen GmbH
Categorywheel excavator
Serial NumberH58644
Unit NumberH58644
Catalog Number10109098
Year2022
Hours195 h
CountryGermany
LocationStraubing, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationLENGTH OF STICK: 2500 MM
TIRES CONDITION FRONT LEFT: 95 %
TIRES CONDITION FRONT RIGHT: 95 %
TIRES CONDITION REAR LEFT: 95 %
TIRES CONDITION REAR RIGHT: 95 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering