Quick Search

Wacker PT2A WAC

Wacker PT2A WAC

Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Ashland41102, KY
+1 502 744 4441
Show phone number
Basic information
BrandWacker PT2A WAC
Boyd Cat Company
CategoryWater Pumps
Serial Number20250024
Unit NumberEQ00023173
Catalog Number10033733
Year2015
Hours1 h
CountryUnited States
LocationAshland41102, United States
Pricing
Price Excluding Tax900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information210 GPM SOLID CAPACITY: 1"
AIR COOLED 4 CYCLE SINGLE CYL
DIMENSIONS: 23"L X 18"W X 20"H
FUEL CONSUMPTION: 1.5 QT/HR
FUEL TANK CAPACITY: 4 QUARTS
HONDA GASOLINE ENGINE 5.5HP
INBOUND FRT
MODEL PT2 #0009092 2" SUC/DIS
WACKER CENTRIFICAL TRASH PUMP
WEIGHT: 96 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering