Quick Search

Wacker PT2A WAC

Wacker PT2A WAC

Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Ashland, KY
+1 502 744 4441
Show phone number
Basic information
BrandWacker PT2A WAC
Boyd Cat Company
CategoryWater Pumps
Serial Number20154268
Unit NumberEQ00095413
Catalog Number10035581
Year2012
Hours1 h
CountryUnited States
LocationAshland, United States
Pricing
Price Excluding Tax700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR COOLED, 4-CYCYLE, SINGLE
CYLINDER, AIR COOLED HONDA ENGIN
ENGINE MODEL: HONDA GX 160
ENGINE SN: GCBPT-1345499
MAX DISCHARGE HEAD 106"
MAX SUCTION LIFT 25"
PT2A PUMP. CENTRIFUGAL TRASH
PUMP
SOLID SIZE CAPACITY = 1"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering