Quick Search

MultiQuip 3 QP3TH

MultiQuip 3 QP3TH

Price
$1,675
Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Cedar City, UT
  • Basic information
  • Details
Basic information
BrandMultiQuip 3 QP3TH
CategoryWater Pumps
Serial Number3TH-44114
Unit NumberPM1888
Catalog Number4883470
Year2022
Hours1 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax1,675 USD
Tax-
Price Including Tax-
Details
Additional informationSINGLE CYLINDER, 7.9 HP
HONDA GASOLINE ENGINE
AIR-COOLED, 4-CYCLE
OPTIONAL WHEEL KITS AVAILABLE
MAX. DISCHARGE: 396 GPM
MAX SOLIDS: 1.5"
MAX HEAD FT: (95FT)
OPERATING WEIGHT: 142 LBS.
ORDERED FOR STOCK 12.09.21 JLS (MQ)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering