2022 MultiQuip 2 QP2TH For Sale - 1,350 USD | Cat Used
Quick Search

MultiQuip 2 QP2TH

MultiQuip 2 QP2TH

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandMultiQuip 2 QP2TH
Wheeler Machinery Co.
CategoryWater Pumps
Serial Number2TH-30162
Unit NumberPM1855
Catalog Number10117300
Year2022
Hours1 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax1,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR-COOLED, 4-CYCLE
HONDA GASOLINE ENGINE
MAX. DISCHARGE: 211 GPM
OPERATING WEIGHT: 96 LBS
SINGLE CYLINDER, 4.8 HP
SMURF BUILDING 11.21.22 JLB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering