X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28440 machines for sale
Current filter
Category
Construction
x
Underground Mining Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Underground Mining Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Mining Equipment for Sale

If you’re in the market for a new mining machine, “new” isn’t your only option. Your hour utilization and length of the job, paired with a lower price point, may point to used as a better option. If that’s the case, the longevity, re-buildability and overall value of Cat® used equipment makes it a smart investment. Sign up for email alerts when a piece of machinery you're looking for comes on the market in your area.

33 Search results for "Current filter"
Displaying: 25 - 33 Sort by:   ads/page
Caterpillar R1300G, On Requestunderground mining loader
Lima, PE
Year: 2015, Working hours: 17059 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

oropshigh liftdifferential, standardlighting systemsteer, s.t.i.c., Specifications Conditions
Caterpillar R1300G, On Requestunderground mining loader
Lima, PE
Year: 2016, Working hours: 13000 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

auto lubeoropscounterweightdifferential, standardsteer, command, Specifications Conditions
Caterpillar R 1300 G, On Requestunderground mining loader
Lima, PE
Year: 2013
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

oropscounterweightdifferential, standardlighting systemsteer, s.t.i.c., Specifications Conditions
Caterpillar R1300G, On Requestunderground mining loader
Lima, PE
Year: 2012, Working hours: 19933 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

oropshigh liftmaterial handler arrangementauto shiftsteer, s.t.i.c., Specifications Conditions
Paus PFL18, On Requestunderground mining loader, PE
Year: 2012, Working hours: 72 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

oropscounterweightauto shiftdifferential, standardlighting system, Conditions
Caterpillar R2900G, On Requestunderground equipment
Thunder Bay, ON, CA
Year: 2009, Working hours: 29000 h
TOROMONT CAT
, Specifications
Caterpillar R1700G, 391,000 USDunderground mining loader
Chihuahua, MX
Year: 2012, Working hours: 14003 h
MADISA

air conditionererops, Specifications Conditions
Caterpillar R1600H, 640,000 USDunderground mining loader
Mexicali, MX
Year: 2018, Working hours: 1543 h
EMPRESAS MATCO, S.A. DE C.V.

eropslightingfire extinguisherride controldifferential, standard, Specifications
Caterpillar R1600H, 590,000 USDunderground mining loader
Mexicali, MX
Year: 2018, Working hours: 2995 h
EMPRESAS MATCO, S.A. DE C.V.

eropslightingfire extinguisherride controldifferential, standard, Specifications
 
Compare products
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources