MISCELLANEOUS MFGRS TRAILERCGO

Construction and Mining Equipment MISCELLANEOUS MFGRS TRAILERCGO

Price
7,500 USD
Year
2006
Working hours
10 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS TRAILERCGO
CategoryTwin drum rollers
Serial Number6T605063
Unit NumberNM60685
Catalog NumberCU2029304
Manufacturing Year2006
Hours10 h
CountryUnited States
LocationAlbany, OR
Pricing
Price Excluding Tax$ 7,500
Tax-
Price Including Tax-
Features
Additional InformationCONTINENTAL MODEL: CC716TA2
INTERIOR LENGTH: 16' 7"
INTERIOR WIDTH: 6' 8"
INTERIOR HEIGHT: 6' 2"
GVWR: 7000#/ PAYLOAD: 4510#
ELECTRIC BRAKES, 3/4" PLYWOOD
FLOOR, 3/8" PLYWOOD WALLS,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone