Quick Search

CAT CB634C

CAT CB634C

Year
2001
Working hours
3,613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Brownstown Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT CB634C
Michigan CAT
CategoryTwin drum rollers
Serial Number3BR00558
Unit Number3BR558-A
Catalog Number10122425
Year2001
Hours3,613 h
CountryUnited States
LocationBrownstown Twp., United States
Pricing
Price Excluding Tax16,904 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
WATER SPRAY SYSWATER SPRAY SYS
OROPSOROPS
BEACONBEACON
Additional informationAS IS, WHERE IS
Online Owner's Manual
OROPS, WATER SPRAY SYS, 84" DRUMS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
220
  • Good
  • FairFaded and scratched and also has surface rust
  • FairLeft side access door latch doesn’t work door is bent a little and bungeed shut
  • Good
safety items
020
  • Horn and back up alarm are both inoperable
  • FairInoperable
  • Fair
gauges, operator station, console
210
  • No
  • Bottom seat cushion is weathered and back cushion is torn, both arm rests show wear
  • Fair
  • Good
  • Good
engine
810
  • No
  • No
  • No
  • NoRadiator is low
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • FairExhaust tip is bent a little
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
steering
220
  • FairP&B have slight movement
  • Fair&B have slight movement
  • Good
  • Good
hydraulics
610
  • Good
  • FairMultiple weathered lines
  • Good
  • Good
  • Good
  • Good
  • Good
drum
330
  • 84” Drums
  • Good
  • Good
  • FairShow some wear
  • FairShow some wear
  • FairSome show some cuts
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering