Caterpillar CC34B

Caterpillar CC34B

Price
42,212 USD
Year
2016
Working hours
1178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CC34B
CategoryTwin drum rollers
Serial NumberCC300137
Unit NumberE162020
Catalog NumberCU4677418
Manufacturing Year2016
Hours1178 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax42,212 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationPRODUCT LINK: INCLUDES
DRUM WIDTH: 51"
VIBRATORY SYSTEM
ENGINE TIER RATING: T4F
WATER SPRAY SYSTEM
ROPS: OPEN
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationPRODUCT LINK: INCLUDES
DRUM WIDTH: 51"
VIBRATORY SYSTEM
ENGINE TIER RATING: T4F
WATER SPRAY SYSTEM
ROPS: OPEN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodSome scratches
  • Good
  • Good
safety items
  • PoorNot functional
  • PoorMissing
  • FairMissing right side shock also has a broken off bolt for shock mount
  • PoorMissing
  • Fair03/16 out of date but still functional
gauges, operator station, console
  • No
  • Good
  • FairTop lid is broken off .
  • FairLower cushion torn
  • Good
engine
  • No
  • No
  • Yes
  • No
  • YesFront crank seal leaking
  • YesOne Engine One Hyd
  • No
  • Red elc
  • 25%
  • Normal
  • Normal
  • FairPart of service
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
hydraulics
  • FairRear tank fill cap top section is missing
comments, misc. repairs, general remarks
  • SERVICE MACHINE
  • INSPECT MACHINE
  • ESTIMATE MACHINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone