Caterpillar CC34B

Caterpillar CC34B

Price
54,740 USD
Year
2017
Working hours
499 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CC34B
CategoryTwin drum rollers
Serial NumberCC300175
Unit NumberE135437
Catalog NumberCU2509500
Manufacturing Year2017
Hours499 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax$ 54,740
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationCOMMENT: FOLDABLE ROPS
DRUM WIDTH: 51"
ENGINE TIER RATING: T4F
VIBRATORY SYSTEM
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone