Quick Search

Caterpillar CB13

Caterpillar CB13

Price
US$ 125,000
Year
2019
Working hours
1,669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Eloy, AZ
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar CB13
CategoryTwin drum rollers
Serial NumberPWP00403
Unit NumberUS-1276161
Catalog Number10027887
Year2019
Hours1,669 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
EPA LABELEPA LABEL
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional informationROPS / FOPS
Customer Value Agreement (CVA) Cat Financial Aftermarket Solutions CVA included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, terms and conditions.
Warranty Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Customer Value Agreement Cat Financial Aftermarket Solutions CVA included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
610
  • Good
  • Good
  • Good
  • GoodNo signs of contamination
  • FairPaint is scratched and faded
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good2./23
gauges, operator station, console
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • 99%
  • 99%
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Lights left front light lens is broken
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
500
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left Rear CenterNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Tire SizeNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering