Currently 18003 machines for sale
Quick Search

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Twin drum rollers
x
303 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT CB68B MPIC, 65,5002016
Joplin, MO
2,604 h Conditions

See Details
CAT CB68B MPIC, 62,5002017
Joplin, MO
3,532 h Conditions

See Details
CAT CS44B, 165,0002022
9901 Ringhaver Drive, FL
248 h

See Details
CAT CB13, 235,0162023
North Syracuse, NY
1,036 hlightingce plateoropsbeacon

See Details
CAT CB2.5-03, 44,5002021
Monroe, NJ
141 hlightingversa vibe vibratory systemwater spray systemultra low sulfur diesel fuel

See Details
CAT CB 2.5, 61,2052021
Batavia, NY
129 h Conditionslightingproduct linkultra low sulfur diesel fueleropswater spray sys

See Details
CAT CB2.5, 62,8102021
Batavia, NY
112 h Conditionslightingproduct linkultra low sulfur diesel fueleropswater spray sys

See Details
CAT CB15, 193,7092019
Milford, MA
940 h Conditionslightingproduct linkultra low sulfur diesel fuelwater spray sysepa label

See Details
CAT CB54, 39,2932012
Scarborough, ME
5,817 h Conditionswater spray systemlightingrops - openversa vibe vibratory system

See Details
CAT CB24B, 46,0002019
Monroe, NJ
1,291 hlightingversa vibe vibratory systemwater spray systemproduct linkultra low sulfur diesel fuel

See Details
Volvo HD120VO_HG, 41,0082013
Londonderry, NH
5,371 h Conditionslightingultra low sulfur diesel fuelair conditionereropswater spray sys

See Details
CAT CB66B CW, 152,6002018
Ogden, UT
1,913 h

See Details
CAT CB15 CW, 227,1652018
Salina, UT
2,462 h

See Details
CAT CB15, 160,5002019
Salina, UT
2,282 h Specifications

See Details
CAT CB34B CN, 62,1002019
Salt Lake City, UT
468 hrops - folding

See Details
CAT CB7, 135,0002022
Cedar City, UT
265 h Specifications

See Details
CAT CB10, 192,6002022
Hurricane, UT
167 h Specifications

See Details
CAT CB15 CW VV, 210,2002022
Hurricane, UT
1,070 h

See Details
CAT CB2.7 GC, 60,5002022
Logan, UT
344 h Specifications

See Details
CAT CB15, 114,7002019
Salina, UT
2,187 h Specifications

See Details
CAT CB15 CW VV, 190,2002021
Vernal, UT
949 h

See Details
CAT CB15 CW VV, 235,7752021
Salt Lake City, UT
1,288 h

See Details
CAT CB15 VV, 183,5002021
Ogden, UT
986 h

See Details
CAT CB4.0, 76,1002022
Salina, UT
643 h Specifications

See Details
Show more results

Twin drum rollers