Rollers
Twin drum rollers
Volvo
Quick Search
Contact dealer
Volvo HD120VO_HG
2013
5371 Hours
MILTON CAT
Brand
Volvo HD120VO_HG
Category
Twin drum rollers
Serial Number
H1840925
Unit Number
EQ265692
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Volvo HD120VO_HG
Home
Construction
Rollers
Twin drum rollers
Volvo
Volvo HD120VO_HG
Year
2013
Working hours
5,371 h
Print
Add to favorites
‹
›
×
Videos of Volvo HD120VO_HG
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
41,008
MILTON CAT
Londonderry, NH
+1 7747376569
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
Volvo HD120VO_HG
Milton CAT
Category
Twin drum rollers
Serial Number
H1840925
Unit Number
EQ265692
Catalog Number
10078839
Year
2013
Hours
5,371 h
Country
United States
Location
Londonderry, United States
Pricing
Price Excluding Tax
41,008
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
WATER SPRAY SYS
WATER SPRAY SYS
EPA LABEL
EPA LABEL
CE PLATE
CE PLATE
OROPS
OROPS
Additional information
ROPS / FOPS
VERSA VIBE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
3
0
1
fuel tank
Good
paint
Poor
Normal paint missing for age and hours on machine
radiator grill & shroud
Good
steps / ladder
Good
safety items
3
0
1
back up alarm
Good
glass / mirrors
Good
rops or non-rops
Good
seat belt
Poor
Expired
gauges, operator station, console
2
0
0
current safety manual
No
gauges
Good
switches
Good
engine
8
0
0
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
diesel exhaust fluid (def) level
N/a
fuel level
1/3 full
oil pressure (h/l/n)
N
smoke (b/d/l/w)
L
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition
Good
turbocharger / blower
Good
cooling system
7
0
0
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
alternator
Good
batteries / cables
Good
pre-heater
Good
starter
Good
wiring
Good
steering
4
0
0
articulate p & b
Good
pivot p & b trunnions
Good
steering linkage
Good
steering valves / pumps
Good
hydraulics
7
0
0
cylinders
Good
hose lines
Good
propel motor
Good
propel pump
Good
tank
Good
vibratory motor
Good
vibratory pump
Good
drum
9
0
0
cleaner bars
Good
drum drive planetaries
Good
drum hubs
Good
drum scrapers
Good
drum surface
Good
isolators
Good
pad feet
Good
vibratory system
Good
water dist. mats
Good
blade
4
0
0
cutting edge & bits
Good
face / moldboard
Good
pins
Good
push arm
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Volvo HD120VO_HG on Mascus USA