Lehnhoff LÖFFEL

Lehnhoff LÖFFEL

Price
2,668 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLehnhoff LÖFFEL
CategoryTrenchers
Serial NumberLW590560
Unit NumberLW590560
Catalog NumberCU4691465
Manufacturing Year2008
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax2,668 USD
Tax (19%)507 USD
Price Including Tax3,174 USD
Details
Additional InformationCUTTING WIDTH: 1500 MM
CONDITION: 80 %
Features
Additional InformationCUTTING WIDTH: 1500 MM
CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Serkan Yanci
Germany
Telephone:+49 7031640520
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone