Quick Search

Ditch Witch (CHARLES MACHINE WORKS) RT45

Ditch Witch (CHARLES MACHINE WORKS) RT45

Year
2017
Working hours
699 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandDitch Witch (CHARLES MACHINE WORKS) RT45
Foley Equipment Company
CategoryTrenchers
Serial NumberXCH0003734
Unit Number7AR9039
Catalog Number2575925
Year2017
Hours699 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax44,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

A323 BACKHOE, 18"
COLD START KIT
H313 5' LT ROLLER BOOM (2.000"P)
TILT BFB (64") DOZER
TIRE & WHEEL (26 X 12-12 TL)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering