Ditch Witch (CHARLES MACHINE WORKS) RT45A

Ditch Witch (CHARLES MACHINE WORKS) RT45A

Price
62,300 USD
Year
2018
Working hours
10 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDitch Witch (CHARLES MACHINE WORKS) RT45A
CategoryTrenchers
Serial NumberDWPRT45XPJ0004097
Unit Number8AR9691
Catalog NumberCU4433900
Manufacturing Year2018
Hours10 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$ 62,300
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

18" CUTTING DEPTH / 4" WIDE
COUNTERWEIGHT (100#)
FRONT COUNTERWEIGHT KIT
HD-418D HYDRAWHEEL SAW
RT45 BACKUP ALARM
TILT BFB (64") DOZER
TIRE & WHEEL (29 X 12.50) 8 PLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone