Quick Search

Caterpillar 249D3 CB

Caterpillar 249D3 CB

CAT Certified
Price
US$ 57,000
Year
2021
Working hours
358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar 249D3 CB
Categorytrack loaders
Serial NumberWS500803
Unit NumberTWS5803
Catalog Number10039118
Year2021
Hours358 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax57,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • GP BUCKET

PACK, DOMESTIC TRUCK
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,400MM(15.7 IN)BAR
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*FAN, COOLING, DEMAND
REAR LIGHTS
*LIGHTS, LED
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
42" PALLET FORKS
*RADIO, AM/FM, BLUETOOTH
CCU (CAT CERTIFIED USED)
BATTERY,HD,DISCONNECT, 850 CCA
*RUBBER BELT, DUAL/SINGLE IDLER
CAB PACKAGE, PRO PLUS
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE (H2)
74" GPE BUCKET
COUNTERWEIGHT,MACHINE,EXTERNAL
RIDE CONTROL, NONE
ENGINE SN#J3402004
DOOR, CAB, POLYCARBONATE
PRODUCT LINK, CELLULAR PL243
CERTIFICATION ARR, P65
SEAT BELT, 2"
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering