Caterpillar 963K

Caterpillar 963K

Price
220,500 USD
Year
2018
Working hours
6,206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00658
Unit NumberUP19412
Catalog NumberCU4842224
Manufacturing Year2018
Hours6,206 h
CountryUnited States
LocationCranberry Township, PA
Pricing
Price Excluding Tax220,500 USD
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationAIR CONDITIONING
CAT 963L TRACK LOADER
ATTACHMENTS AVAILABLE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side fender pushed up against bottom of cab.
  • Good
  • FairBoth loader arm handrails are pushed down and bent.
  • Good
  • Good
  • Good
  • FairGuard pushed in under hood
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Full
  • Full
  • Good46 Degrees
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNovember 2021
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 3 yd
  • 2543229
  • Hooks cut off top
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGENew undercarriage
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone