Caterpillar 963K

Caterpillar 963K

Price
365,000 USD
Year
2019
Working hours
248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00915
Unit NumberAA007116
Catalog NumberCU4492348
Manufacturing Year2019
Hours248 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$ 365,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAIR INLET, STANDARD
BUCKET-GP, 3.7 CYD, PERF
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACKAGE, HD
FAN, DEMAND, STANDARD
GUARD, IDLER
GUARD, LIFT CYLINDERS
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
LINES IMPLEMENT, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
PRICED NEW 06/11/19 EK
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRANSMISSION CONTROL, JOYSTICK
TRACK 22" DG, HD
HITCH, RIPPER
HYDRAULIC 3V,GP JOYSTICK, PACK
RIPPER,MULTI-SHANK
SEAT, COMFORT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone