Caterpillar 963D

Caterpillar 963D

Price
189,000 USD
Year
2013
Working hours
4675 h
Videos of Caterpillar 963D
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS01876
Unit NumberRUC0058
Catalog NumberCU4313352
Manufacturing Year2013
Hours4675 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 189,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
963D TRACK LOADER
AIR INLET, PRECLEANER, TURBINE
BEACON, ROTATING
BUMPER, STANDARD
CATERPILLAR PRODUCT LINK 321
COUNTERWEIGHT,ADDITIONAL,672LB
FAN, DEMAND, REVERSING
FRAME NO RIPPER
GUARD, IDLER
GUARD, LIFT CYLINDERS
GUARD, TILT CYLINDER
HEATER, ENGINE COOLANT, 120V
HITCH, EXTENDED
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANGUAGE, MESSENGER
LIGHTS GUARDS, PACKAGE
LINES IMPLEMENT, STANDARD
SEAT TLV2,S/S ISOLATOR,HEATED
SERVICE PACKAGE, EXTENDED
STRIKER BARS, REAR
TANK, FUEL, STANDARD
TRACK,22" DG CTR HOLE, E. SALT
TRANSMISSION CONTROL, JOYSTICK
WARNING DECALS, ANSI, FOR NACD
WASTE PACKAGE, E. SALT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • FairBENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFEW LABELS ARE HARD TO READ
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • OK
  • OK non cat filter
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGUARDING LANDFILL PACKAGE
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7687621622
Carrier Rollers Rear7527203252
Idlers Front88903536
Links4824824242
Pins & Bushings (External)2762764040
Segments5050
Track Roller 17847883226
Track Roller 27968002220
Track Roller 37988022018
Track Roller 47968002620
Track Roller 57947962422
Track Shoes (Width)1281283535
comments, misc. repairs, general remarks
  • PERFORMED PM 4 SERVICE 3884 HOURS
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone