Caterpillar 953D

Caterpillar 953D

Price
166,920 USD
Year
2013
Working hours
2340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP01542
Unit NumberRUC0256
Catalog NumberCU4381557
Manufacturing Year2013
Hours2340 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 166,920
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
ENGINEENGINE
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR INLET, PRECLEANER, TURBINE
BEACON, ROTATING
CATERPILLAR PRODUCT LINK 522
CERT EMISSIONS,EPA FLEX (PEC)
COMPLETE STORAGE PROTECTION
FAN, DEMAND, REVERSING
GUARD, IDLER
HEATER, ENGINE COOLANT, 120V
HYDRAULIC 4V,MP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
LANGUAGE, MESSENGER
LIGHTS ADDITIONAL, GUARDED
SEAT TLV2,S/S ISOLATOR,HEATED
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK,19" DG CTR HOLE, E. SALT
TRANSMISSION CONTROL, JOYSTICK
WARNING DECALS, ANSI, FOR NACD
WASTE PACKAGE, E. SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone