Caterpillar 279D

Caterpillar 279D

Price
36,000 USD
Year
2015
Working hours
1835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
Categorytrack loaders
Serial NumberGTL02471
Unit NumberG15-135M
Catalog NumberCU4474564
Manufacturing Year2015
Hours1835 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$ 36,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
Additional InformationOROPS • AUXILIARY/STANDARD HYDRAULICS • GP BUCKET • 18" TRACKS • 2 SPEED • MANUAL QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TRACK,RUBBER,450MM(17.7IN)BLCK
BATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
ENGINE S/N#8FG0661
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
QUICK COUPLER, MANUAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • PoorRight side screen has been =welded _ Both front post bent and welded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • YesSend cat pictures post bent and welded
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • GoodNo active codes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMay 2015 _out of date
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodManual
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesNew track boss tracks
Percentage Worn0
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone