Caterpillar 259D

Caterpillar 259D

Price
43,000 USD
Year
2017
Working hours
956 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
Categorytrack loaders
Serial NumberFTL12447
Unit NumberUM08230
Catalog NumberCU4672775
Manufacturing Year2017
Hours956 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 43,000
Tax-
Price Including Tax-
Details
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
DISPLAY, ADVANCED, LCD
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
RUBBER BELT, 2 SPD, D/S IDLER
EIN # FW7B75
RIDE CONTROL, NONE
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
LANE 3 ORDER
CERTIFICATION ARR, (US/CANADA)
TRACK,RUBBER,320MM(12.6IN)BLCK
ROPS, OPEN (C0)
QUICK COUPLER, MANUAL
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
SSL 66" GP A4171BK21555
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
DISPLAY, ADVANCED, LCD
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
RUBBER BELT, 2 SPD, D/S IDLER
EIN # FW7B75
RIDE CONTROL, NONE
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
LANE 3 ORDER
CERTIFICATION ARR, (US/CANADA)
TRACK,RUBBER,320MM(12.6IN)BLCK
ROPS, OPEN (C0)
QUICK COUPLER, MANUAL
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
SSL 66" GP A4171BK21555
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 8448259200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone