Caterpillar 259D

Caterpillar 259D

Price
53,000 USD
Year
2018
Working hours
752 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
Categorytrack loaders
Serial NumberFTL14834
Unit NumberC85879
Catalog NumberCU4450344
Manufacturing Year2018
Hours752 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$ 53,000
Tax-
Price Including Tax-
Features
Additional Information*259D CTL TIER 4 FINAL HRC
*BATTERY, HEAVY DUTY, DISC
*CERTIFICATION ARR, (US/CANADA)
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*CONTROL, ISO, PROP, WT
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
KIT, RADIO, AM/FM/BLUETOOTH
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone