Caterpillar 249D CB

Caterpillar 249D CB

Price
34,000 USD
Year
2016
Working hours
1134 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D CB
Categorytrack loaders
Serial NumberGWR00389
Unit NumberG16-408M
Catalog NumberCU4509895
Manufacturing Year2016
Hours1134 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 34,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY/STANDARD HYDRAULICS • GP BUCKET • 12" TRACKS • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

*249D COMPACT TRACK LOADER HRC
*BATTERY, 850 CCA, HEAVY DUTY
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE BLOCK, 120V
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 1 SPD, D/S IDLER
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
CCU (CAT CERTIFIED USED)
ENGINE SN#C8201235
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,320MM(12.6IN)BLCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • No
  • Good
  • Good
  • FairBattery hold is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJune 2019
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • GoodBattery hold missing _ Terminal can get against the frame
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairPlay at the coupler
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn5 to 15%
Track / Belt Width12"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone