Caterpillar 249D

Caterpillar 249D

Price
32,000 USD
Year
2017
Working hours
1133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
Categorytrack loaders
Serial NumberGWR01653
Unit NumberG17-056M
Catalog NumberCU4539713
Manufacturing Year2017
Hours1133 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Features
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY / STANDARD HYDRAULICS • GP BUCKET • 16" TRACKS • 2 SPEED • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, 850 CCA, HEAVY DUTY
CCU (CAT CERTIFIED USED)_
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
ENG SN C8302401
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • YesClean for sale
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab steps bent
safety items
  • YesOrops
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • FairIntermittent air filter code
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMay 2017
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good120 hours on the service
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn15%
Track / Belt Width16"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairTread cuts
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone