Caterpillar 239D CB

Caterpillar 239D CB

Price
35,000 USD
Year
2016
Working hours
659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D CB
Categorytrack loaders
Serial NumberBL901253
Unit NumberG16-972M
Catalog NumberCU4539702
Manufacturing Year2016
Hours659 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 35,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY / STANDARD HYDRAULICS • 16" TRACKS • QUICK COUPLER

*FAN, COOLING, DEMAND
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, GLASS
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD
CCU (CAT CERTIFIED USED)
*RUBBER BELT, 1 SPD, D/S IDLER
*239D COMPACT TRACK LOADER HRC
*LIGHTS, HALOGEN
*HEATER, ENGINE BLOCK, 120V
*QUICK COUPLER, ELECTRIC
SERIALIZED TECHNICAL MEDIA KIT
*SEAT BELT, 2"
ENGINE SN#C8300784
*BATTERY, HEAVY DUTY, DISC
*RIDE CONTROL, NONE
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
*ROPS, ENCLOSED WITH A/C (C3)
*PACKAGE, PERFORMANCE, (H2)
*RADIO READY
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, (CANADA)
*CONVERSION ARRANGEMENT
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscratches
  • Good
  • Good
  • Good
  • Fairfront step bent
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Gooda/c vent broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDated 9/16
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notestears and tread cuts on both
Track / Belt ThicknessRT 14/32 - LF 14/32
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairworn and tread cuts
comments, misc. repairs, general remarks
  • front step bent - dirty inside cab - track belts worn and cuts - no bucket
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone