Caterpillar 239D

Caterpillar 239D

Price
27,252 USD
Year
2015
Working hours
2314 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
Categorytrack loaders
Serial NumberBL900208
Unit NumberCE006584
Catalog NumberCU4460597
Manufacturing Year2015
Hours2314 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 27,252
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
Additional InformationCAT
TRACK,RUBBER,320MM(12.6IN)BLCK
LANE 2 ORDER
INSTRUCTIONS, ANSI, USA
CK7J96
QUICK COUPLER, MANUAL
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
ROPS, OPEN (C1)
ROTATING BEACON
2.216
FAN, COOLING, DEMAND
C2.2
RUBBER BELT, 1 SPD, D/S IDLER
LIFTING EYES, FOUR POINT
DISPLAY, BASIC, ANTI-THEFT
T4F
FH3XL2.22TDI
65.8
BATTERY, 850 CCA, HEAVY DUTY
SEAT, SUSPENSION, VINYL
2015
C8200287
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
RIDE CONTROL, NONE
PACKAGE, PERFORMANCE, (H1)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • FairGrill is dented and torn. Engine door has excess scrapes and gouges in the paint.
  • Good
  • Good
  • FairPaint and decals have various scrapes and gouges throughout. Missing CAT decal from front of machine.
  • Good
  • Good
  • YesNeeds light cleaning and detailing.
  • No
  • NoMost recent PM service performed 4/25/2019 with 2317 hrs.(500 hr)
safety items
  • Good
  • Good
  • FairThe lift pin is broken off of the loader arm brace.
  • Good
  • Good
  • Good
  • GoodInstalled July, 2018
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat suspension knob has abnormal wear. Seat suspension skirt has several tears.
  • FairPark brake switch has faded/worn indicator markings.
  • YesIn very poor condition w/ seperated pages
  • Yes
  • Yes
engine
  • GoodFilters are dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • NoEngine oil is overfilled.
  • No
  • No
  • Red, protected to -40 degrees.
  • Normal
  • Clear.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • FairModerate play in tilt cylinder to q/c pins.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • FairHas some dents.
  • Good
  • Good
  • GoodNoticeable play in Loader to q/c mounting pins.
  • FairHave not been turned
  • Good
  • Good
  • Yes
  • 66" (.52 CYD)
  • A4175BK21342 (CE009552N)
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Drive SprocketsGood
IdlersGood
RollerGood
Roller FrameGood
Track / Belt ConditionFairTracks have some cuts and gouges.
Percentage WornApprox. 25% worn.
Track / Belt ThicknessBoth tracks have 24/32 tread remaining. (75%)
Track / Belt Width12.6" Rubber track
comments, misc. repairs, general remarks
  • Machine inspected 4/22/2019 with 2315 hrs.
  • Rechecked 4/25/2019
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone