Quick Search

CAT 963K

CAT 963K

Year
2018
Working hours
3,278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Louisville, KY
+1 502 774 4441
Show phone number
Basic information
BrandCAT 963K
Boyd Cat Company
Categorytrack loaders
Serial NumberLBL00781
Unit NumberEQ00136843
Catalog Number10067554
Year2018
Hours3,278 h
CountryUnited States
LocationLouisville, United States
Pricing
Price Excluding Tax227,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information963K HRC TRACK LOADER
AIR INLET, STANDARD
BUCKET-GP, 3.25 CYD, PACKAGE
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
CONSTRUCTION PACKAGE, HD
EASY ACCESS PACKAGE
FAN, DEMAND, REVERSING
GUARD FULL LENGTH, TRACK, HD
GUARD, FRONT LIGHTS
GUARD, IDLER
GUARD, LIFT CYLINDERS
HYDRAULIC 2V,GP 2 LEVERS, PACK
HYDRAULIC OIL, STANDARD
LINES IMPLEMENT, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT, COMFORT
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK 22" DG, HD
TRANSMISSION CONTROL, JOYSTICK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering