Quick Search

CAT 299D3

CAT 299D3

Year
2022
Working hours
19 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Dartmouth, NS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 299D3
Caterpillar Financial
Categorytrack loaders
Serial NumberCAT0299DHDY907531
Unit NumberOKL7119872
Catalog Number10110713
Year2022
Hours19 h
CountryCanada
LocationDartmouth, Canada
Pricing
Price Excluding Tax106,207 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
Product LinkProduct Link
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
Self LevelingSelf Leveling
RadioRadio
Heater / DefrosterHeater / Defroster
Additional information296-8192 BUCKET, 86" GP WITH BOCE S/N A4211BC20232
539-9210 BLADE, 6W DOZER, SMART, 92" S/N JKB00295
608-0670 POWER BOX RAKE S/N YRD00195
THIS UNIT IS NOT AVAILABLE TO EXPORT FROM CANADA BY CAT FINANCIAL. UNITS SOLD IN CANADA MUST BE EXPORTED BY A LOCAL CANADIAN CAT DEALER. CONTACT YOUR LOCAL CAT DEALER WITH QUESTIONS.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • No
  • No
  • No
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • No
  • FULL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • GoodFUEL FILTER NEARLY 2 YEARS OLD - RECOMMEND REPLACING - THIS HAS BEEN COMPLETED
  • Good
  • GoodFILTER NEARLY 2 YEARS OLD - RECOMMEND REPLACING - THIS HAS BEEN COMPLETED
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • 296-8192 BUCKET, 86" GP WITH BOCE
  • A4211BC20232
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGERECOMMEND CHANGING FINAL DRIVE OIL ON EVERY MACHINE - THIS HAS BEEN COMPLETED
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering