Quick Search

CAT 299D3

CAT 299D3

Year
2019
Working hours
1,044 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 299D3
Caterpillar Financial
Categorytrack loaders
Serial NumberDY900823
Unit NumberUS-1287649
Catalog Number10108813
Year2019
Hours1,044 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax68,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - HydraulicCoupler Type - Hydraulic
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Heater / DefrosterHeater / Defroster
AMICSAMICS
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • YesAll fluids sampled 2-1-24 @ 1044 hrs
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn - rusted
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • YesCD
  • Yes
  • Yes
  • 90%
  • 75%
  • Good70 degrees ambient - 45 degrees vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • FairFront door has chips in lower glass
  • Good70 degrees ambient - 100 degrees vent
  • Good
  • Good
  • Good1044 hours
  • GoodFebruary 2024
  • GoodSmall burn hole in seat cushion. Air suspension and heated.
  • Good
  • Good
engine
900
  • No
  • No
  • Yes2019 Tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • GoodReplaced with service on 2-13-24
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodReplaced with service on 2-13-24
  • Good
  • GoodTurbocharger
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • GoodServiced on 2-14-24
  • Good
hydraulics
800
  • No
  • GoodFloat
  • GoodReplaced with service on 2-13-24
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
700
  • 80 inch
  • A4207BK20849
  • Good
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • GoodHydraulic coupler
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn0
Track / Belt Thickness56mm
Track / Belt Width17 1/2 inch
IdlersGood9mm - 100% life remaining.
RollerGood14mm - 90% life remaining
Roller FrameGood
SprocketGood185mm - 75% life remaining
Track / Belt ConditionGoodNew general duty tracks installed 2-14-24
comments, misc. repairs, general remarks
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering