Case TR320

Case TR320

Price
53,839 USD
Year
2015
Working hours
570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE TR320
Categorytrack loaders
Serial NumberTFM400655
Unit Number22041553
Catalog NumberCU4461356
Manufacturing Year2015
Hours570 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 53,839
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • hydraulics
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
hydraulics
  • Good
  • Good
  • HYDRAULIQUE A DEBIT ELEVE
bucket
  • 2000 MM LAME 70%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE80%
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone