Currently 18057 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
888 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 963D, 109,0002014
Fenton, MO
9,904 h Conditionsengine

See Details
CAT 289D HF, 52,0002015
Waipahu, HI
1,702 h

See Details
CAT 279D, 42,6502019
Niles, MI
3,300 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D2, 43,5002016
Monroe, NJ
3,333 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - electricheater / defroster

See Details
CAT 279D3, 49,3502020
MI
2,800 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
CAT 299D3XE, 69,5002021
Hattiesburg, MS
2,430 h

See Details
CAT 299D2, 65,0002019
Grand Rapids, MI
1,042 h Conditions Special Offers Customer Value Agreementair conditionerlightingrops - enclosedultra low sulfur diesel fuelbucket

See Details
CAT 289D, 42,8002019
IA
2,998 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D, 51,9002019
IA
2,145 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 289D, 46,5002016
Albuquerque, NM
3,577 hengine

See Details
CAT 279D, 33,0002014
Monroe, NJ
3,070 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - electricself leveling

See Details
CAT 249D3, 52,9002021
Shakopee, MN
692 h Conditions

See Details
CAT 279D, 48,2002019
IA
3,111 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D3, 41,5002020
Indianapolis, IN
3,315 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
Wacker ST31, 53,7502022
FL
292 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 289D3, 62,9502019
IA
2,071 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 953D, 140,5002017
Indianapolis, IN
5,842 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 279D, 34,6602017
Vincennes, IN
3,100 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D3, 84,0002022
North Mankato, MN
954 h Conditionsride control

See Details
CAT 289D3, 55,5002021
Ft Wayne, IN
2,121 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 279D3, 91,0542021
Londonderry, NH
393 h Conditionsregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 299D2, 76,2452015
Batavia, NY
1,547 h Conditionsregulatory statustier 2 complianttier 1 compliantair conditionerproduct link

See Details
CAT 963-12, 410,0002022
Waco, TX
345 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 239D, 35,0502018
IN
2,350 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
Show more results

track loaders