Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 279D3
2021
393 Hours
MILTON CAT
Brand
CAT 279D3
Category
track loaders
Serial Number
RB902182
Unit Number
EQ279028
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 279D3
Home
Construction
Loaders
track loaders
CAT
CAT 279D3
Year
2021
Working hours
393 h
Print
Add to favorites
‹
›
×
Videos of CAT 279D3
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
91,054
MILTON CAT
Londonderry, NH
+1 7747376569
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
CAT 279D3
Milton CAT
Category
track loaders
Serial Number
RB902182
Unit Number
EQ279028
Catalog Number
10105193
Year
2021
Hours
393 h
Country
United States
Location
Londonderry, United States
Pricing
Price Excluding Tax
91,054
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Regulatory Status
Regulatory Status
Tier 2 Compliant
Tier 2 Compliant
Tier 1 Compliant
Tier 1 Compliant
Emissions Level - EPA - Tier4
Emissions Level - EPA - Tier4
Emissions Level - Japan - 2014 Regulation
Emissions Level - Japan - 2014 Regulation
Emissions Level - Korea - Korea-Tier4
Emissions Level - Korea - Korea-Tier4
Air Conditioner
Air Conditioner
Product Link
Product Link
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Pilot Control
Pilot Control
CE Plate
CE Plate
Bucket
Bucket
Ride Control
Ride Control
Anti-theft System
Anti-theft System
Radio - Bluetooth
Radio - Bluetooth
Self Leveling
Self Leveling
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Forks - Pallet
Forks - Pallet
Heater / Defroster
Heater / Defroster
2 Speed Travel
2 Speed Travel
Auxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics Pressure - Medium Pressure
AMICS
AMICS
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
0
0
cleaning required
Yes
s.o.s. taken
No
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Good
plastic
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
2
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
parking brake
Good
gauges, operator station, console
15
0
0
back up alarm
Yes
current o&mm
Yes
current parts manual
No
current safety manual
No
rops certification plate
Yes
diesel exhaust fluid (def) level
N/a
fuel level
7/8 full
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
hydraulic controls
Good
interior lights
Good
meter
Good
seat belt
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
7
0
1
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
oil pressure (h/l/n)
N
smoke (b/d/l/w)
L
air cleaners
Poor
Dirty should be replaced
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
oil filter condition (cut)
Good
overall operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
block heater
Yes
ether aid
No
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
hydraulics
7
0
0
leaks - hydraulics
No
detent switch
Good
hoses / lines
Good
lift cylinders
Good
overall operating condition - hydraulics
Good
pump & valves
Good
tank
Good
tilt cylinder
Good
bucket
7
0
0
bucket capacity
.62yd3
bucket s/n
A4203bk23466
bucket bottom
Good
bucket linkage
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
undercarriage
5
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn
10%
Idlers
Good
Roller
Good
Roller Frame
Good
Sprocket
Good
Track / Belt Condition
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 279D3 on Mascus USA