Caterpillar TL1255D

Caterpillar TL1255D

Price
148,500 USD
Year
2015
Working hours
2414 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML700164
Unit NumberEQ00092696
Catalog NumberCU4414823
Manufacturing Year2015
Hours2414 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$ 148,500
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING
72" STANDARD CARRIAGE
BLOCK HEATER
CAT C4.4 142HP TIER 4I ENGINE
ENCLOSED CAB
FENDERS
FOAM FILLED 17.50X25 TIRES
HEATER & DEFROSTER
PALLET FORKS 2.36 X 5 X 48"
PINTLE TYPE TOW HITCH
STANDARD MANUAL CAT IT COUPLER
TL1255C MA4
WORK LIGHT GROUP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone