Quick Search

CAT TL642D

CAT TL642D

Year
2016
Working hours
1,848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT TL642D
Foley Equipment Company
Categorytelehandler
Serial NumberML800448
Unit Number6CR6082
Catalog Number2473158
Year2016
Hours1,848 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax94,790 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFORKS 2016140-03
JL40 STRUCTURAL COVERAGE DEFINED AND LIMITED TO
THE FOLLOWING WELDMENTS: BOOM, FRAME, OUTRIGGER,
AND REAR AXLE
.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2016 MODEL
ALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CANOPY, OPEN
CLIMATE PK, STD, DUAL BATTERY
COUPLER, MANUAL, IT
FENDER, CANOPY, SINGLE
FRAME, STABILIZER, NONE
HEATER,ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 2 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS,ROADING,RH,N/STABILIZER
LOADCHART (AM-N), STANDARD
LOCKS, SET OF FOUR
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
RIDE CONTROL, NONE
ROOF CAP
TIRES, 13.00-24, CAT, G2, FOAM
TL642 NORTH AMERICAN ORDER
WORKLIGHTS, NO A/C
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering