Caterpillar TL642C

Caterpillar TL642C

Price
On Request
Year
2014
Working hours
2059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG00845
Unit Number13130
Catalog NumberCU2252093
Manufacturing Year2014
Hours2059 h
CountryUnited States
LocationColumbus, MS
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information(CANOPY)
BATTERY DISCONNECT SWITCH
FENDERS
FOAM-FILLED TIRES 13X 24
PALLET FORKS,(2)60MM X 125MM
PINTLE TYPE TOW HOOK
TL642C CY
WIDE TILT CARRIAGE,1829 MM(72")
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone